IESNA:LM-63-2002
[TEST]P946604
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-950-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6218
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
855 919.5 988.7 1058.3 1111.6 1144.2 1164.1 1175.3 1187.6 1201.8
1220.2 1245.1 1278.8 1318.5 1366.7 1447.9 1570.6 1733.4 1934.3 2185.6
2515.1 2893.2 3295.8 3661.9 3883.2 3770.9 3545.9 3244.6 2882.5 2451.1
1905.3 1361.3 891 517.9 227.9 70.5 0
855 923 1000.9 1078.1 1135 1169.6 1186 1190.1 1192.7 1195.1
1198.9 1207 1221.9 1240.6 1271.4 1335.8 1448.7 1612.4 1825.7 2080
2384.5 2735.1 3139.6 3576.9 4015.3 4131.8 3884.7 3566.8 3233 2853.2
2321.5 1749.8 1217.8 741.4 346.5 110.4 0
855 926.5 1013.1 1097.9 1158.5 1195 1207.9 1204.8 1197.9 1188.3
1177.6 1168.9 1165.1 1162.8 1176.2 1223.7 1326.8 1491.5 1717 1974.2
2254 2577.1 2983.4 3491.8 4147.4 4492.7 4223.5 3889 3583.4 3255.4
2737.7 2138.4 1544.7 964.9 465.1 150.3 0
855 931.4 1025.2 1115.7 1179.4 1213.9 1219.7 1205.1 1182.3 1156
1128.5 1103.9 1085.2 1072.4 1081.9 1138.1 1263.2 1454.8 1700.8 1971
2254.5 2561.1 2921.1 3366.8 3992.3 4475.3 4290.5 3920.4 3597.5 3265.5
2775.1 2191.9 1611.2 1039.1 528.2 185.5 0
855 936.4 1037.3 1133.5 1200.3 1232.7 1231.6 1205.3 1166.7 1123.7
1079.5 1039 1005.2 981.9 987.7 1052.5 1199.5 1418.1 1684.6 1967.7
2255.1 2545.1 2858.8 3241.9 3837.1 4457.7 4357.5 3951.8 3611.6 3275.6
2812.5 2245.4 1677.6 1113.4 591.4 220.7 0
855 939.4 1043.9 1144.2 1212.9 1241.9 1231.9 1192 1137.4 1080.6
1027.1 981 944.7 925.1 948.2 1049.9 1244.4 1516.2 1841.7 2194.3
2547.1 2893.9 3247 3633.9 4208 4797.5 4789.3 4401.8 4013.9 3590.4
3057.4 2431.5 1818.3 1210.2 670.9 260.5 0
855 942.3 1050.4 1155 1225.5 1251.1 1232.3 1178.7 1108.1 1037.5
974.7 922.9 884.2 868.2 908.8 1047.4 1289.4 1614.2 1998.8 2420.8
2839.1 3242.7 3635.2 4025.9 4579 5137.4 5221.2 4851.7 4416.3 3905.2
3302.3 2617.7 1958.8 1307 750.4 300.3 0
855 943.8 1054.4 1160.8 1231.2 1254.2 1229 1166.5 1086.7 1010.7
946.6 895.3 858.6 848.1 904.1 1068.8 1341.5 1709.1 2154.7 2649
3140.4 3615.5 4079.6 4529.2 5117.9 5650.1 5718.4 5351 4846 4227
3528.9 2778.4 2043.2 1342.2 770.4 302 0
855 945.3 1058.4 1166.6 1236.8 1257.3 1225.7 1154.3 1065.3 984
918.6 867.7 833 828 899.4 1090.3 1393.7 1804 2310.6 2877.3
3441.7 3988.2 4524 5032.6 5656.8 6162.9 6215.6 5850.4 5275.7 4548.8
3755.4 2939.1 2127.6 1377.4 790.4 303.7 0
855 944.6 1061.4 1169.3 1238.9 1257.6 1221.8 1145.7 1052.2 969.5
904.9 854.7 820.9 819.3 898.7 1101.4 1419.7 1859.7 2405.3 3011.3
3623.9 4206.6 4783.7 5354.6 6004.9 6484.6 6489.5 6064.9 5394.9 4560.9
3694.7 2834.8 1959.7 1245.5 684.7 254.9 0
855 945.3 1058.4 1166.6 1236.8 1257.3 1225.7 1154.3 1065.3 984
918.6 867.7 833 828 899.4 1090.3 1393.7 1804 2310.6 2877.3
3441.7 3988.2 4524 5032.6 5656.8 6162.9 6215.6 5850.4 5275.7 4548.8
3755.4 2939.1 2127.6 1377.4 790.4 303.7 0
855 943.8 1054.4 1160.8 1231.2 1254.2 1229 1166.5 1086.7 1010.7
946.6 895.3 858.6 848.1 904.1 1068.8 1341.5 1709.1 2154.7 2649
3140.4 3615.5 4079.6 4529.2 5117.9 5650.1 5718.4 5351 4846 4227
3528.9 2778.4 2043.2 1342.2 770.4 302 0
855 942.3 1050.4 1155 1225.5 1251.1 1232.3 1178.7 1108.1 1037.5
974.7 922.9 884.2 868.2 908.8 1047.4 1289.4 1614.2 1998.8 2420.8
2839.1 3242.7 3635.2 4025.9 4579 5137.4 5221.2 4851.7 4416.3 3905.2
3302.3 2617.7 1958.8 1307 750.4 300.3 0
855 939.4 1043.9 1144.2 1212.9 1241.9 1231.9 1192 1137.4 1080.6
1027.1 981 944.7 925.1 948.2 1049.9 1244.4 1516.2 1841.7 2194.3
2547.1 2893.9 3247 3633.9 4208 4797.5 4789.3 4401.8 4013.9 3590.4
3057.4 2431.5 1818.3 1210.2 670.9 260.5 0
855 936.4 1037.3 1133.5 1200.3 1232.7 1231.6 1205.3 1166.7 1123.7
1079.5 1039 1005.2 981.9 987.7 1052.5 1199.5 1418.1 1684.6 1967.7
2255.1 2545.1 2858.8 3241.9 3837.1 4457.7 4357.5 3951.8 3611.6 3275.6
2812.5 2245.4 1677.6 1113.4 591.4 220.7 0
855 931.4 1025.2 1115.7 1179.4 1213.9 1219.7 1205.1 1182.3 1156
1128.5 1103.9 1085.2 1072.4 1081.9 1138.1 1263.2 1454.8 1700.8 1971
2254.5 2561.1 2921.1 3366.8 3992.3 4475.3 4290.5 3920.4 3597.5 3265.5
2775.1 2191.9 1611.2 1039.1 528.2 185.5 0
855 926.5 1013.1 1097.9 1158.5 1195 1207.9 1204.8 1197.9 1188.3
1177.6 1168.9 1165.1 1162.8 1176.2 1223.7 1326.8 1491.5 1717 1974.2
2254 2577.1 2983.4 3491.8 4147.4 4492.7 4223.5 3889 3583.4 3255.4
2737.7 2138.4 1544.7 964.9 465.1 150.3 0
855 923 1000.9 1078.1 1135 1169.6 1186 1190.1 1192.7 1195.1
1198.9 1207 1221.9 1240.6 1271.4 1335.8 1448.7 1612.4 1825.7 2080
2384.5 2735.1 3139.6 3576.9 4015.3 4131.8 3884.7 3566.8 3233 2853.2
2321.5 1749.8 1217.8 741.4 346.5 110.4 0
855 919.5 988.7 1058.3 1111.6 1144.2 1164.1 1175.3 1187.6 1201.8
1220.2 1245.1 1278.8 1318.5 1366.7 1447.9 1570.6 1733.4 1934.3 2185.6
2515.1 2893.2 3295.8 3661.9 3883.2 3770.9 3545.9 3244.6 2882.5 2451.1
1905.3 1361.3 891 517.9 227.9 70.5 0
855 912.4 973.1 1032.6 1079.1 1108.5 1126.9 1137.5 1148.3 1161.7
1180.9 1207.7 1242.5 1282.6 1332.4 1404.1 1506.8 1641.3 1810.1 2010.9
2251.6 2504.4 2728.5 2887.4 2927.1 2759.9 2523.4 2241.9 1934.8 1601.8
1220.2 854 550.2 318.5 143.2 46.9 0
855 905.4 957.6 1006.9 1046.6 1072.8 1089.6 1099.7 1109 1121.6
1141.6 1170.2 1206.4 1246.8 1298 1360.4 1443 1549.2 1685.9 1836
1988 2115.6 2161.4 2112.9 1971 1749 1500.9 1239.3 987.1 752.7
535.1 346.7 209.5 119 58.7 23.3 0
855 897.9 942 983.1 1015.2 1037.3 1051 1057.6 1062.8 1069.7
1082.3 1102 1127.5 1154.1 1184.4 1218.4 1261.5 1317.9 1392.1 1471.2
1544.6 1592.2 1581.7 1507.8 1370.3 1184.4 994.7 808.8 636.8 486.9
353.4 239.4 154.3 94.9 50.7 21 0
855 890.4 926.5 959.4 983.8 1001.7 1012.5 1015.5 1016.5 1017.8
1023 1033.8 1048.7 1061.5 1070.9 1076.4 1079.9 1086.6 1098.3 1106.4
1101.1 1068.8 1002 902.8 769.7 619.7 488.5 378.4 286.6 221.1
171.7 132.2 99.1 70.8 42.8 18.8 0
855 882.9 910.8 936.2 955.7 968.6 974.3 971.2 962.8 952.5
942.4 935.6 932.4 928.5 921 908.3 890.9 872.8 856 842.2
827.1 801.6 759.4 699.8 622.4 529.8 446.5 366.5 290 231.3
181 138.5 101.7 71.3 42.6 18.5 0
855 875.3 895.2 913.1 927.6 935.4 936.1 926.9 909.2 887.2
861.8 837.3 816.1 795.4 771.3 740.3 701.8 659.1 613.8 578
553.1 534.5 516.7 496.7 475.2 439.9 404.5 354.5 293.4 241.6
190.3 144.9 104.3 71.8 42.3 18.3 0
855 868.1 880.6 892.7 903.5 908.1 904.6 889 862.1 830.6
795.4 763.2 736.3 713.1 690.3 663.5 631.4 596.1 558.6 528.9
509.1 496.2 486.7 475.6 458.5 428.9 399.3 357.4 306.9 260.8
211.8 165.7 122 84.8 51.8 22.2 0
855 860.9 866 872.4 879.4 880.9 873 851 815.1 773.9
729 689.1 656.5 630.8 609.3 586.6 561.1 533.1 503.3 479.7
465.2 457.9 456.8 454.4 441.9 417.8 394.1 360.3 320.4 279.9
233.2 186.5 139.6 97.8 61.4 26.1 0
855 853.9 852.2 853.6 856.2 856.5 846 819.3 778.1 731.8
685.9 649.8 623.6 604.2 587.1 567.3 543.5 516.9 486.9 458.5
437.4 425.9 427 428.2 424.6 415.7 394.4 359.6 320.4 283.2
248 211 168.8 122.7 79.9 33.8 0
855 846.1 838.6 835.9 837.2 838.9 831.9 810.6 775.8 736.3
698 664.6 635.1 609.3 585 559.5 531.5 501.8 472.3 446
422.8 405.5 396.3 390.8 385.6 379.5 366.8 344.1 315.3 283.2
246.8 210.3 168.7 124.1 81.7 36.1 0
855 839.8 826.7 820.1 820.6 825.2 825.4 813 786.9 752.8
717.1 682.9 649.7 618 587.4 556.9 525.6 494 464.6 439.5
417 399.8 387.4 377.8 368.8 358.5 344.4 325.5 302 274.1
239.8 204.7 164 121.8 79.2 35.1 0
855 833.5 814.8 804.3 803.9 811.7 818.9 815.3 798.1 769.3
736.1 701.3 664.3 626.6 589.8 554.2 519.6 486.1 457 433.1
411.4 394.2 378.5 364.8 351.9 337.5 322 306.8 288.8 265
232.8 199.1 159.3 119.5 76.8 34.1 0
855 827.9 804.9 791.2 790.8 802.9 820.1 829.6 822.9 797.7
761.6 722.3 681.7 640.5 600.4 561.8 525.1 490.5 460.7 436.6
416.9 402.5 390.2 377.4 363 344.5 324.8 306 285.8 260.7
228.7 194.9 155.8 117 74 33.6 0
855 822.2 794.9 778.1 777.7 794.3 821.2 843.9 847.8 826.1
787.1 743.2 699.1 654.4 610.9 569.4 530.6 495 464.5 440.1
422.4 410.8 402 390.1 374.1 351.6 327.4 305.1 282.9 256.4
224.5 190.7 152.2 114.5 71.2 33.1 0
855 817.3 786.1 767 765.8 784.9 818.8 851.6 863.7 846.8
807.5 759.6 712.7 667.4 623.8 582.2 543 506.8 475.7 451.1
432.7 420.2 412.2 402.1 387.8 367.5 344.6 320.9 296.8 267.4
232.6 197.3 157.8 114 68.8 33 0
855 812.3 777.3 755.9 753.8 775.6 816.4 859.1 879.6 867.5
827.9 775.9 726.2 680.4 636.7 595.1 555.4 518.6 486.8 462
443 429.6 422.3 414 401.5 383.5 361.7 336.8 310.7 278.3
240.8 203.9 163.2 113.6 66.4 32.9 0
855 807.3 769.4 746.2 742.8 764.2 806.5 851.2 876 869.7
835.5 784.4 733.1 688.1 645.9 606.5 568.5 532.7 501.5 476.4
455.9 441.7 432.9 424.4 412.1 394.9 372.6 347.1 319.6 286.3
248 210.1 168.5 111.8 61.4 29 0
855 802.4 761.4 736.4 731.8 752.8 796.6 843.2 872.3 871.9
843.1 792.9 740 695.7 655.1 617.8 581.6 546.8 516.1 490.8
468.9 453.8 443.4 434.9 422.8 406.2 383.4 357.3 328.4 294.3
255.3 216.4 173.7 109.9 56.3 25.1 0
855 798.5 755.2 729.1 723.1 741.7 780.7 822.2 848.2 849
824.2 779.4 729.8 686.4 648.4 614.7 582.3 550.6 521.5 497.1
476.9 463.2 453.5 445 432.9 415.5 391.6 364.4 334.8 300.6
261 222.4 178.3 119.6 65.4 28.9 0
855 794.7 749.1 721.8 714.3 730.5 764.9 801.2 824.2 826
805.4 766 719.6 676.9 641.7 611.6 583 554.3 526.9 503.3
484.9 472.7 463.5 455.1 443.1 424.8 399.8 371.5 341.2 306.8
266.7 228.4 182.8 129.3 74.5 32.7 0
855 791.5 744.8 716.7 708.6 723.1 753.6 784.6 803.9 805.1
786.8 751.6 709.3 668.7 634.1 604.7 577.1 549.3 522.4 500.2
484.7 474.4 465.9 457.5 445.7 427.4 402.4 374 343.7 309.7
269.7 231.2 186.6 135.7 82.4 35.9 0
855 788.4 740.5 711.6 702.9 715.8 742.4 768.1 783.7 784.2
768.3 737.2 698.9 660.5 626.5 597.6 571.2 544.3 517.9 497
484.5 476.1 468.3 459.9 448.3 429.9 404.9 376.5 346.1 312.6
272.7 234 190.3 142.1 90.2 39.1 0
855 786 737.4 708.1 699.5 712 737.3 760.5 773.9 774
759.4 731.3 695.9 658.5 623.5 592.1 563.1 534.3 506.5 486.8
476.4 469.5 462.5 454.1 442.6 424.7 400 371.9 342.4 309.5
271.2 231.9 189.4 141.7 89.6 38.3 0
855 783.6 734.4 704.6 696.2 708.4 732.2 752.8 764.1 763.7
750.5 725.3 692.8 656.5 620.4 586.6 555.1 524.3 495 476.7
468.3 462.9 456.7 448.3 437 419.6 395 367.4 338.7 306.4
269.7 229.7 188.5 141.2 88.9 37.5 0
855 781.3 732 702.5 694.5 706.9 730.2 750.3 761 760.2
747.3 723.8 692.8 656.7 619.8 583.7 549.6 516.4 485.8 468.1
460.3 455.8 450.5 442.1 430.6 412.9 388.5 361.4 332.9 300.9
265.1 225.1 182.2 136 84.8 35.4 0
855 779.1 729.7 700.4 692.7 705.3 728.2 747.8 757.9 756.8
744.1 722.3 692.8 657 619.1 580.7 544.3 508.5 476.5 459.5
452.4 448.7 444.2 435.9 424.2 406.2 382.1 355.3 327.1 295.5
260.4 220.4 175.9 130.6 80.6 33.2 0
855 776.3 727.4 698.9 692 705.1 728.1 747.4 756.9 755.3
742.2 721.8 693.3 657.5 618.8 579.1 541 503.3 470.5 453.8
446.9 443.6 439.7 431.1 419.3 400.3 377 350.7 321.9 290.4
255.6 216.5 168.6 126 76.4 31.2 0
855 779.1 729.7 700.4 692.7 705.3 728.2 747.8 757.9 756.8
744.1 722.3 692.8 657 619.1 580.7 544.3 508.5 476.5 459.5
452.4 448.7 444.2 435.9 424.2 406.2 382.1 355.3 327.1 295.5
260.4 220.4 175.9 130.6 80.6 33.2 0
855 781.3 732 702.5 694.5 706.9 730.2 750.3 761 760.2
747.3 723.8 692.8 656.7 619.8 583.7 549.6 516.4 485.8 468.1
460.3 455.8 450.5 442.1 430.6 412.9 388.5 361.4 332.9 300.9
265.1 225.1 182.2 136 84.8 35.4 0
855 783.6 734.4 704.6 696.2 708.4 732.2 752.8 764.1 763.7
750.5 725.3 692.8 656.5 620.4 586.6 555.1 524.3 495 476.7
468.3 462.9 456.7 448.3 437 419.6 395 367.4 338.7 306.4
269.7 229.7 188.5 141.2 88.9 37.5 0
855 786 737.4 708.1 699.5 712 737.3 760.5 773.9 774
759.4 731.3 695.9 658.5 623.5 592.1 563.1 534.3 506.5 486.8
476.4 469.5 462.5 454.1 442.6 424.7 400 371.9 342.4 309.5
271.2 231.9 189.4 141.7 89.6 38.3 0
855 788.4 740.5 711.6 702.9 715.8 742.4 768.1 783.7 784.2
768.3 737.2 698.9 660.5 626.5 597.6 571.2 544.3 517.9 497
484.5 476.1 468.3 459.9 448.3 429.9 404.9 376.5 346.1 312.6
272.7 234 190.3 142.1 90.2 39.1 0
855 791.5 744.8 716.7 708.6 723.1 753.6 784.6 803.9 805.1
786.8 751.6 709.3 668.7 634.1 604.7 577.1 549.3 522.4 500.2
484.7 474.4 465.9 457.5 445.7 427.4 402.4 374 343.7 309.7
269.7 231.2 186.6 135.7 82.4 35.9 0
855 794.7 749.1 721.8 714.3 730.5 764.9 801.2 824.2 826
805.4 766 719.6 676.9 641.7 611.6 583 554.3 526.9 503.3
484.9 472.7 463.5 455.1 443.1 424.8 399.8 371.5 341.2 306.8
266.7 228.4 182.8 129.3 74.5 32.7 0
855 798.5 755.2 729.1 723.1 741.7 780.7 822.2 848.2 849
824.2 779.4 729.8 686.4 648.4 614.7 582.3 550.6 521.5 497.1
476.9 463.2 453.5 445 432.9 415.5 391.6 364.4 334.8 300.6
261 222.4 178.3 119.6 65.4 28.9 0
855 802.4 761.4 736.4 731.8 752.8 796.6 843.2 872.3 871.9
843.1 792.9 740 695.7 655.1 617.8 581.6 546.8 516.1 490.8
468.9 453.8 443.4 434.9 422.8 406.2 383.4 357.3 328.4 294.3
255.3 216.4 173.7 109.9 56.3 25.1 0
855 807.3 769.4 746.2 742.8 764.2 806.5 851.2 876 869.7
835.5 784.4 733.1 688.1 645.9 606.5 568.5 532.7 501.5 476.4
455.9 441.7 432.9 424.4 412.1 394.9 372.6 347.1 319.6 286.3
248 210.1 168.5 111.8 61.4 29 0
855 812.3 777.3 755.9 753.8 775.6 816.4 859.1 879.6 867.5
827.9 775.9 726.2 680.4 636.7 595.1 555.4 518.6 486.8 462
443 429.6 422.3 414 401.5 383.5 361.7 336.8 310.7 278.3
240.8 203.9 163.2 113.6 66.4 32.9 0
855 817.3 786.1 767 765.8 784.9 818.8 851.6 863.7 846.8
807.5 759.6 712.7 667.4 623.8 582.2 543 506.8 475.7 451.1
432.7 420.2 412.2 402.1 387.8 367.5 344.6 320.9 296.8 267.4
232.6 197.3 157.8 114 68.8 33 0
855 822.2 794.9 778.1 777.7 794.3 821.2 843.9 847.8 826.1
787.1 743.2 699.1 654.4 610.9 569.4 530.6 495 464.5 440.1
422.4 410.8 402 390.1 374.1 351.6 327.4 305.1 282.9 256.4
224.5 190.7 152.2 114.5 71.2 33.1 0
855 827.9 804.9 791.2 790.8 802.9 820.1 829.6 822.9 797.7
761.6 722.3 681.7 640.5 600.4 561.8 525.1 490.5 460.7 436.6
416.9 402.5 390.2 377.4 363 344.5 324.8 306 285.8 260.7
228.7 194.9 155.8 117 74 33.6 0
855 833.5 814.8 804.3 803.9 811.7 818.9 815.3 798.1 769.3
736.1 701.3 664.3 626.6 589.8 554.2 519.6 486.1 457 433.1
411.4 394.2 378.5 364.8 351.9 337.5 322 306.8 288.8 265
232.8 199.1 159.3 119.5 76.8 34.1 0
855 839.8 826.7 820.1 820.6 825.2 825.4 813 786.9 752.8
717.1 682.9 649.7 618 587.4 556.9 525.6 494 464.6 439.5
417 399.8 387.4 377.8 368.8 358.5 344.4 325.5 302 274.1
239.8 204.7 164 121.8 79.2 35.1 0
855 846.1 838.6 835.9 837.2 838.9 831.9 810.6 775.8 736.3
698 664.6 635.1 609.3 585 559.5 531.5 501.8 472.3 446
422.8 405.5 396.3 390.8 385.6 379.5 366.8 344.1 315.3 283.2
246.8 210.3 168.7 124.1 81.7 36.1 0
855 853.9 852.2 853.6 856.2 856.5 846 819.3 778.1 731.8
685.9 649.8 623.6 604.2 587.1 567.3 543.5 516.9 486.9 458.5
437.4 425.9 427 428.2 424.6 415.7 394.4 359.6 320.4 283.2
248 211 168.8 122.7 79.9 33.8 0
855 860.9 866 872.4 879.4 880.9 873 851 815.1 773.9
729 689.1 656.5 630.8 609.3 586.6 561.1 533.1 503.3 479.7
465.2 457.9 456.8 454.4 441.9 417.8 394.1 360.3 320.4 279.9
233.2 186.5 139.6 97.8 61.4 26.1 0
855 868.1 880.6 892.7 903.5 908.1 904.6 889 862.1 830.6
795.4 763.2 736.3 713.1 690.3 663.5 631.4 596.1 558.6 528.9
509.1 496.2 486.7 475.6 458.5 428.9 399.3 357.4 306.9 260.8
211.8 165.7 122 84.8 51.8 22.2 0
855 875.3 895.2 913.1 927.6 935.4 936.1 926.9 909.2 887.2
861.8 837.3 816.1 795.4 771.3 740.3 701.8 659.1 613.8 578
553.1 534.5 516.7 496.7 475.2 439.9 404.5 354.5 293.4 241.6
190.3 144.9 104.3 71.8 42.3 18.3 0
855 882.9 910.8 936.2 955.7 968.6 974.3 971.2 962.8 952.5
942.4 935.6 932.4 928.5 921 908.3 890.9 872.8 856 842.2
827.1 801.6 759.4 699.8 622.4 529.8 446.5 366.5 290 231.3
181 138.5 101.7 71.3 42.6 18.5 0
855 890.4 926.5 959.4 983.8 1001.7 1012.5 1015.5 1016.5 1017.8
1023 1033.8 1048.7 1061.5 1070.9 1076.4 1079.9 1086.6 1098.3 1106.4
1101.1 1068.8 1002 902.8 769.7 619.7 488.5 378.4 286.6 221.1
171.7 132.2 99.1 70.8 42.8 18.8 0
855 897.9 942 983.1 1015.2 1037.3 1051 1057.6 1062.8 1069.7
1082.3 1102 1127.5 1154.1 1184.4 1218.4 1261.5 1317.9 1392.1 1471.2
1544.6 1592.2 1581.7 1507.8 1370.3 1184.4 994.7 808.8 636.8 486.9
353.4 239.4 154.3 94.9 50.7 21 0
855 905.4 957.6 1006.9 1046.6 1072.8 1089.6 1099.7 1109 1121.6
1141.6 1170.2 1206.4 1246.8 1298 1360.4 1443 1549.2 1685.9 1836
1988 2115.6 2161.4 2112.9 1971 1749 1500.9 1239.3 987.1 752.7
535.1 346.7 209.5 119 58.7 23.3 0
855 912.4 973.1 1032.6 1079.1 1108.5 1126.9 1137.5 1148.3 1161.7
1180.9 1207.7 1242.5 1282.6 1332.4 1404.1 1506.8 1641.3 1810.1 2010.9
2251.6 2504.4 2728.5 2887.4 2927.1 2759.9 2523.4 2241.9 1934.8 1601.8
1220.2 854 550.2 318.5 143.2 46.9 0
855 919.5 988.7 1058.3 1111.6 1144.2 1164.1 1175.3 1187.6 1201.8
1220.2 1245.1 1278.8 1318.5 1366.7 1447.9 1570.6 1733.4 1934.3 2185.6
2515.1 2893.2 3295.8 3661.9 3883.2 3770.9 3545.9 3244.6 2882.5 2451.1
1905.3 1361.3 891 517.9 227.9 70.5 0
